Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
232738
ROD
232738
Where to buy
Export PDF
Tools
Add to comparison
232738
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
0.380
Product height mm
9.652
Product length in
2.580
Product length mm
65.532
Product width in
0.380
Product width mm
9.652