DRIVE CONTROL END
23284-001
Tools23284-001 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Control end drive |
| Product height in | 1.020 |
| Product height mm | 25.908 |
| Product length in | 2.280 |
| Product length mm | 57.912 |
| Product width in | 1.020 |
| Product width mm | 25.908 |
| Sub brand | Char-Lynn |