Danfoss Char-Lynn
233-3307-003
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
233-3307-003
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Additional Ports | .4375-20 UNF-2B Load Sensing SAE O-Ring Port On Side | |
| Application | Rigid Frame Vehicles (Front End Loaders, Large Graders, Mining Trucks, Transporters, AG Tractors), Articulated Vehicles(Loaders, Scrapers, Skidders, AG Tractors, Dumpers, Sprayers, Forestry Equipment) | |
| Brand | Danfoss | |
| Design code | 3 | |
| Feature | Flow Rate 38-151 L/min (10-40 gal/min)Maximum pressure 240 bar (3,500 psi)Rigid-frame and articulated vehicle applications | |
| Flow Amplification | 1.60;1.00 | |
| Flow rate | 76 LPM | |
| Fluid compatibility | See Danfoss Technical Bulletin 3-401 | |
| Housing material | Ductile Iron | |
| Identification | Danfoss Product Number On Nameplate | |
| Inlet or Load Sense Relief Valve Setting | 0 bar | |
| Inlet Pressure Rating | 241 bar | |
| Input Torque | Standard | |
| Integral Valves | Yes | |
| Load Circuit | Non Reaction | |
| Main Displacement | 293 cm³/rev | |
| Maximum Back Pressure | 10 bar | |
| Maximum Flow Rate | 76 l/min | |
| Mechanical Interface | Internal Involute Spline, 12 Tooth 16/32 Dp 30 Degree Pa | |
| Model Code | ACC66A571FA10007GDACN3A1AA10C | |
| Mounting Threads | None On Port Face 4X M10X1.5-6H On Mounting Face | |
| Neutral Circuit | Load Sensing-Dynamic Signal | |
| Paint | Black | |
| Ports | 4X .750-16 UNF-2B SAE O-Ring Port | |
| Product Height | 4.23 in | |
| Product Length/Depth | 8.3 in | |
| Product Type | Steering Control Units | |
| Product Volume | 135.872 in³ | |
| Product Weight | 24 lb | |
| Product Width | 3.87 in | |
| Recommended Filtration Level | ISO 18/13 Cleanliness | |
| Return Pressure Rating | 10 bar | |
| Special features | None | |
| Sub-brand | Char-Lynn | |
| Trade Name | Series 20 | |
| Unit type | None | |
| Valve Options | Cylinder Relief Valve, Anti-Cavitation Valve, Inlet Check Valve, Manual Steering Check Valve | |
| Working pressure - max | 241 bar | |
| Working temperature - max | 93 °C |