Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
233227
RING RETAINING
233227
Where to buy
Export PDF
Tools
Add to comparison
233227
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
0.480
Product height mm
12.192
Product length in
0.020
Product length mm
0.508
Product width in
0.480
Product width mm
12.192