RING
233431
Tools233431 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Material | Carbon steel |
| Product height in | 1.625 |
| Product height mm | 41.275 |
| Product length in | 0.100 |
| Product length mm | 2.540 |
| Product width in | 1.625 |
| Product width mm | 41.275 |