POWER END HOUSING
23411-003
Tools23411-003 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Housing |
| Product height in | 3.300 |
| Product height mm | 83.820 |
| Product length in | 2.310 |
| Product length mm | 58.674 |
| Product width in | 3.300 |
| Product width mm | 83.820 |