SERVO SLEEVE S1PV 89-105
23587-000
Tools23587-000 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 3.622 |
| Product height mm | 91.999 |
| Product length in | 6.500 |
| Product length mm | 165.100 |
| Product material | Cast iron |
| Product width in | 3.622 |
| Product width mm | 91.999 |