TRUNNION S/A
23591-000
Tools23591-000 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 4.470 |
| Product height mm | 113.538 |
| Product length in | 4.470 |
| Product length mm | 113.538 |
| Product material | Stainless steel |
| Product width in | 2.620 |
| Product width mm | 66.548 |