COIL
237092
Tools237092 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Function | Solenoid Coil |
| Product height in | 2.500 |
| Product height mm | 63.500 |
| Product length in | 2.000 |
| Product length mm | 50.800 |
| Product width in | 1.810 |
| Product width mm | 45.974 |
| Voltage rating | 115 V |
| Voltage type | AC |