Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Package contents | RETAINER | Retainer |
| Product height in | | 1.750 |
| Product height mm | | 44.450 |
| Product length in | | 0.500 |
| Product length mm | | 12.700 |
| Product width in | | 1.750 |
| Product width mm | | 44.450 |