Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
237588
PLUG ORIFICE
237588
Tools
Add to comparison
Add to comparison
237588
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Product height in
0.080
Product height mm
2.032
Product length in
0.100
Product length mm
2.540
Product width in
0.080
Product width mm
2.032