Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
237736
RETAINER
237736
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
237736
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
1.596
Product height mm
40.538
Product length in
0.556
Product length mm
14.122
Product width in
0.031
Product width mm
0.787