Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
238487
Gskt,EndCvr(Paper) -PFB20/29
238487
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
238487
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Inside diameter IN
4.780
Item type
GASKET
Gasket
Product height in
5.750
Product height mm
146.050
Product length in
0.010
Product length mm
0.254
Product width in
5.750
Product width mm
146.050