238894
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
238894
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Drive design | Hex | |
| Feature | Available in a variety of sizes | |
| Head style | Hex | |
| Product Height | .551 in | |
| Product Length/Depth | 5.288 in | |
| Product Type | Spare Part | |
| Product Volume | 1.605 in³ | |
| Product Width | .551 in | |
| Sub-brand | None | |
| Thread type | UNF | |
| Trade Name | None |