END CAP-7 HOLES
23901-000
Tools23901-000 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | End cap |
| Product height in | 3.250 |
| Product height mm | 82.550 |
| Product length in | 0.385 |
| Product length mm | 9.779 |
| Product material | Steel |
| Product width in | 3.250 |
| Product width mm | 82.550 |