EC-S20
23902-000
Tools23902-000 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | End cap |
| Product height in | 3.560 |
| Product height mm | 90.424 |
| Product length in | 0.365 |
| Product length mm | 9.271 |
| Product material | Steel |
| Product width in | 3.560 |
| Product width mm | 90.424 |