Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
239157
CRIMP SEAL 10,000 MIN.ORDER
239157
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
239157
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Package contents
SEAT
Seat
Product height in
0.343
Product height mm
8.712
Product length in
0.343
Product length mm
8.712
Product width in
0.445
Product width mm
11.303