Search
Account
Log in
Menu
Products
Product configurators
Tools
Documentation
Where to buy
Support
Home
Products
240648
H/A-AER (PERM), R2, JIC-F, JIC-F
240648
Tools
Add to comparison
Add to comparison
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Aeroquip by Danfoss
Durometer
70
Inside diameter IN
9.000
Inside diameter MM
228.600
Outside diameter IN
11.750
Outside diameter MM
298.450
Thickness IN
0.016
Thickness MM
0.406