Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
240996
H/A-AER (PERM), R5, JIC-F, JIC-F
240996
Tools
Add to comparison
Add to comparison
240996
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
AEROQUIP BY DANFOSS
Aeroquip by Danfoss
Product height in
0.108
Product height mm
2.743
Product length in
0.144
Product length mm
3.658
Product width in
0.108
Product width mm
2.743