STEERING CONTROL UNIT
241-1151-002
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 3.700 |
| Product height mm | | 93.980 |
| Product length in | | 5.150 |
| Product length mm | | 130.810 |
| Product width in | | 5.670 |
| Product width mm | | 144.018 |