0RB-5 PORT, RAYMOND
241-5027-002
Tools241-5027-002 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 3.700 |
| Product height mm | 93.980 |
| Product length in | 5.350 |
| Product length mm | 135.890 |
| Product width in | 5.670 |
| Product width mm | 144.018 |