Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
241-5029-002
ABT14A480BA010000BAKC2A0 AA10B
241-5029-002
Tools
Add to comparison
Add to comparison
241-5029-002
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Product height in
3.700
Product height mm
93.980
Product length in
5.280
Product length mm
134.112
Product width in
5.670
Product width mm
144.018