Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.920 | |
| A dimension MM | 74.168 | |
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 2412-12-10S | |
| Compatible hose ID IN | 0.620 | |
| Compatible hose ID MM | 16.002 | |
| Compatible hoses | 1503 | 1503 |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 1.063 | |
| End connection hex size MM | 26.987 | |
| End size 1 | -12 | -12 |
| End size 2 | -10 | -10 |
| End Type 1 | MALE PIPE (NPTF) | Male pipe (NPTF) |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.270 | |
| Hose cut off factor MM | 32.258 | |
| Hose size | -10 | -10 |
| Inside diameter IN | 0.750 | |
| Inside diameter MM | 19.050 | |
| Product height in | 1.230 | |
| Product height mm | 31.242 | |
| Product length in | 2.940 | |
| Product length mm | 74.676 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.060 | |
| Product width mm | 26.924 | |
| Thread size 1 | 3/4-14 NPTF | 3/4-14 NPTF |
![Hose Fittings 2412-S [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213825%2FID432878225988-0101_preview.jpg&w=1920&q=75)