Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.170 | |
| A dimension MM | 55.118 | |
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 2412-4-6S | |
| Compatible hose ID IN | 0.380 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 0.563 | |
| End connection hex size MM | 14.288 | |
| End size 1 | -4 | -4 |
| End Type 1 | MALE PIPE (NPTF) | Male pipe (NPTF) |
| Finish plating | ZINC PLATING | Zinc plating |
| Inside diameter IN | 0.580 | |
| Inside diameter MM | 14.732 | |
| Product height in | 0.560 | |
| Product height mm | 14.224 | |
| Product length in | 2.170 | |
| Product length mm | 55.118 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.560 | |
| Product width mm | 14.224 | |
| Thread size 1 | 1/4-18 NPTF | 1/4-18 NPTF |
![Hose Fittings 2412-S [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213825%2FID432878225988-0101_preview.jpg&w=1920&q=75)