Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
241287
H/A-AER (PERM), R5, JIC-F, JIC-F
241287
Tools
Add to comparison
Add to comparison
241287
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Aeroquip by Danfoss
Product height in
5.110
Product height mm
129.794
Product length in
8.060
Product length mm
204.724
Product width in
4.590
Product width mm
116.586