SHAFT INPUT LD M1100 S/A
24129-000
Tools24129-000 Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Package contents | SHAFT | Shaft |
| Product height in | | 2.240 |
| Product height mm | | 56.896 |
| Product length in | | 3.775 |
| Product length mm | | 95.885 |
| Product width in | | 0.749 |
| Product width mm | | 19.025 |