241291-INB-1
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
241291-INB-1
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Oil and Gas, Metal Cutting, Dump Truck, Wheel Loader, Plastic Injection Molding | |
| Configuration | Double | |
| Design code | 20 | |
| Feature | Innovative intra-vane cartridge designReduces noiseExcellent volumetric efficiency | |
| Flow rate | 7.72967424 l/min | |
| Frame size | V2230 | |
| Frame size (front) | V22 | |
| Frame size (rear) | V30 | |
| Minimum speed | 600 RPM | |
| Model Code | V2230-2-2-1AA-20-S214-IN | |
| Product Height | 5.75 in | |
| Product Length/Depth | 11.28 in | |
| Product material | Cast Iron | |
| Product Type | Vane Pumps | |
| Product Volume | 372.945 in³ | |
| Product Weight | 35 lb | |
| Product Width | 5.75 in | |
| Rear Outlet Port Position (Cover End View) | Opposite inlet port | |
| Seal material | Buna-N | |
| Shaft rotation | Right | |
| Shafts | Splined | |
| Sub-brand | None | |
| Trade Name | V Series | |
| Vane function type | Pump | |
| Working pressure - max | 6.86 bar |