
Aeroquip by Danfoss
2414-20B
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
2414-20B
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID | 1.25 in |
| Compatible hoses | 1503 |
| Construction style | Reusable |
| End gender 1 | Male |
| End gender 2 | Male |
| End Size 1 | 1 5/8 IN |
| End type 1 | SAE |
| End type 2 | UNEF |
| Feature | Fit for wide range of applicationsDurable and dependableCut assembly times and boost production |
| Hex Size 1 | 1.75 in |
| Hose dash size | -20 |
| Inside diameter | 1.05 in |
| Item type | Nipple |
| Product Height | 2.02 in |
| Product Length/Depth | 3.21 in |
| Product material | Brass |
| Product Type | Reusable Hose Fittings |
| Product Volume | 11.347 in³ |
| Product Width | 1.75 in |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | 1 5/8-12 |
| Trade Name | 2414 Series |