Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.950 | |
| A dimension MM | 49.530 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 0.630 | |
| Backup hex size MM | 16.002 | |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 2414-5S | |
| Compatible hose ID IN | 0.310 | |
| Compatible hose ID MM | 7.874 | |
| Compatible hoses | 1503 | 1503 |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 0.625 | |
| End connection hex size MM | 15.875 | |
| End size 1 | -5 | -5 |
| End Type 1 | MALE 37 DEGREE | Male 37 degree |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 0.840 | |
| Hose cut off factor MM | 21.336 | |
| Hose size | -5 | -5 |
| Inside diameter IN | 0.620 | |
| Inside diameter MM | 15.748 | |
| Product height in | 0.620 | |
| Product height mm | 15.748 | |
| Product length in | 1.950 | |
| Product length mm | 49.530 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.620 | |
| Product width mm | 15.748 | |
| Thread size 1 | 1/2-20 UNF | 1/2-20 UNF |
![Hose Fittings 2414-S [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213827%2FID432878219986-0101_preview.jpg&w=1920&q=75)