Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Package contents | COMPENSATOR | Compensator |
| Product height in | 0.249 | |
| Product height mm | 6.335 | |
| Product length in | 1.830 | |
| Product length mm | 46.482 | |
| Product material | STAINLESS STEEL | Stainless steel |
| Product width in | 0.249 | |
| Product width mm | 6.335 |
