Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.283 | |
| A dimension MM | 58.000 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 0.670 | |
| Backup hex size MM | 17.018 | |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 24212-04-04Z | |
| Compatible hose ID IN | 0.250 | |
| Compatible hose ID MM | 6.350 | |
| Compatible hoses | 2755GH493GH506 | 2755 GH493GH506 |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 0.669 | |
| End connection hex size MM | 17.000 | |
| End size 1 | -4 | -4 |
| End Type 1 | FEMALE ORFS SWIVEL | Female ORFS swivel |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 0.944 | |
| Hose cut off factor MM | 24.000 | |
| Hose size | -4 | -4 |
| Inside diameter IN | 0.157 | |
| Inside diameter MM | 4.000 | |
| Product height in | 0.770 | |
| Product height mm | 19.558 | |
| Product length in | 2.618 | |
| Product length mm | 66.497 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.669 | |
| Product width mm | 16.993 | |
| Thread size 1 | 9/16-18 UNF | 9/16-18 UNF |
