Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.460 | |
| A dimension MM | 62.500 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 0.870 | |
| Backup hex size MM | 22.098 | |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 24212-06-06Z | |
| Compatible hose ID IN | 0.380 | |
| Compatible hose ID MM | 9.525 | |
| Compatible hoses | 2755GH493GH506 | 2755 GH493GH506 |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 0.866 | |
| End connection hex size MM | 22.000 | |
| End size 1 | -6 | -6 |
| End Type 1 | FEMALE BSPP SWIVEL | Female BSPP swivel |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.062 | |
| Hose cut off factor MM | 27.000 | |
| Hose size | -6 | -6 |
| Inside diameter IN | 0.255 | |
| Inside diameter MM | 6.500 | |
| Product height in | 1.000 | |
| Product height mm | 25.400 | |
| Product length in | 2.854 | |
| Product length mm | 72.492 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.866 | |
| Product width mm | 21.996 | |
| Thread size 1 | G 3/8 | G 3/8 |
