Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.696 | |
| A dimension MM | 68.500 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 1.180 | |
| Backup hex size MM | 29.972 | |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 24212-10-08TZ | |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.700 | |
| Compatible hoses | 2755GH493GH506 | 2755 GH493GH506 |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 1.180 | |
| End connection torque | 46-50 LB-FT(62-68 NM) | 46-50 lb-ft(62-68 Nm) |
| End size 1 | -10 | -10 |
| End Type 1 | FEMALE ORFS SWIVEL | Female ORFS swivel |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.220 | |
| Hose cut off factor MM | 31.000 | |
| Hose size | -8 | -8 |
| Inside diameter IN | 0.374 | |
| Inside diameter MM | 9.500 | |
| Product height in | 1.360 | |
| Product height mm | 34.544 | |
| Product length in | 3.208 | |
| Product length mm | 81.483 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.181 | |
| Product width mm | 29.997 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread size 1 | 1-14 UNS | 1-14 UNS |
