Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.913 | |
| A dimension MM | 74.000 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Compatible hose ID IN | 0.620 | |
| Compatible hose ID MM | 15.900 | |
| Compatible hoses | 2755GH493GH506 | 2755 GH493GH506 |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 1.180 | |
| End connection torque | 46-50 LB-FT(62-68 NM) | 46-50 lb-ft(62-68 Nm) |
| End size 1 | -10 | -10 |
| End type 1 | FEMALE ORFS SWIVEL | Female ORFS swivel |
| Finish plating | ZINC PLATING | Zinc plating |
| Hex size 2 IN | 1.180 | |
| Hex size 2 MM | 29.972 | |
| Hose cut off factor IN | 1.338 | |
| Hose cut off factor MM | 34.000 | |
| Hose size | -10 | -10 |
| Inside diameter IN | 0.472 | |
| Inside diameter MM | 12.000 | |
| Product height in | 1.360 | |
| Product height mm | 34.544 | |
| Product length in | 3.425 | |
| Product length mm | 86.995 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.181 | |
| Product width mm | 29.997 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread size 1 | 1-14 UNS | 1-14 UNS |
