Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.149 | |
| A dimension MM | 80.000 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 1.180 | |
| Backup hex size MM | 29.972 | |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 24212-10-12Z | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.000 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 1.180 | |
| End connection torque | 46-50 LB-FT(62-68 NM) | 46-50 lb-ft(62-68 Nm) |
| End size 1 | -10 | -10 |
| End Type 1 | FEMALE ORFS SWIVEL | Female ORFS swivel |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.350 | |
| Hose cut off factor MM | 34.300 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.452 | |
| Inside diameter MM | 11.500 | |
| Product height in | 1.360 | |
| Product height mm | 34.544 | |
| Product length in | 3.660 | |
| Product length mm | 92.964 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.181 | |
| Product width mm | 29.997 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread size 1 | 1-14 UNS | 1-14 UNS |
