Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.248 | |
| A dimension MM | 82.500 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 1.420 | |
| Backup hex size MM | 36.068 | |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 24212-12-12Z | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.000 | |
| Compatible hoses | 2755GH493GH506 | 2755 GH493GH506 |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 1.420 | |
| End connection torque | 65-70 LB-FT(88-95 NM) | 65-70 lb-ft(88-95 Nm) |
| End size 1 | -12 | -12 |
| End Type 1 | FEMALE ORFS SWIVEL | Female ORFS swivel |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.448 | |
| Hose cut off factor MM | 36.800 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.551 | |
| Inside diameter MM | 14.000 | |
| Product height in | 1.640 | |
| Product height mm | 41.656 | |
| Product length in | 3.838 | |
| Product length mm | 97.485 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.420 | |
| Product width mm | 36.068 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread size 1 | 1 3/16-12 UN | 1 3/16-12 UN |
