Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.287 | |
| A dimension MM | 83.500 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.000 | |
| Compatible hoses | 2755GH493GH506 | 2755 GH493GH506 |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 1.610 | |
| End connection torque | 92-100 LB-FT(125-136 NM) | 92-100 lb-ft(125-136 Nm) |
| End size 1 | -16 | -16 |
| End size 2 | -12 | -12 |
| End type 1 | FEMALE ORFS SWIVEL | Female ORFS swivel |
| End type 2 | LINE/HOSE/TUBE | Line/hose/tube |
| Finish plating | ZINC PLATING | Zinc plating |
| Hex size 2 IN | 1.610 | |
| Hex size 2 MM | 40.894 | |
| Hose cut off factor IN | 1.488 | |
| Hose cut off factor MM | 37.800 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.590 | |
| Inside diameter MM | 15.000 | |
| Product height in | 1.840 | |
| Product height mm | 46.736 | |
| Product length in | 3.870 | |
| Product length mm | 98.298 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.600 | |
| Product width mm | 40.640 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread size 1 | 1 7/16-12 UN | 1 7/16-12 UN |
