Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.760 | |
| A dimension MM | 95.504 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 24212-16-16SRTX | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 1.620 | |
| End connection hex size MM | 41.000 | |
| End connection torque | 92-100 LB-FT(125-136 NM) | 92-100 lb-ft(125-136 Nm) |
| End size 1 | -16 | -16 |
| End Type 1 | FEMALE ORFS SWIVEL | Female ORFS swivel |
| Finish plating | PASSIVATE | Passivate |
| Hose cut off factor IN | 1.550 | |
| Hose cut off factor MM | 39.370 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.790 | |
| Inside diameter MM | 20.066 | |
| Product height in | 1.610 | |
| Product length in | 3.760 | |
| Product length mm | 95.504 | |
| Product material | 304 STAINLESS STEEL | 304 Stainless steel |
| Product width in | 1.610 | |
| Series | WINNER 1-PIECE | Winner 1-Piece |
| Thread sealant | NO | No |
| Thread size 1 | 1 7/16-12 UN | 1 7/16-12 UN |
