Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.600 | |
| A dimension MM | 91.440 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 24212-20-16TXZ | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 2.000 | |
| End connection hex size MM | 50.000 | |
| End connection torque | 125-140 LB-FT(170-190 NM) | 125-140 lb-ft(170-190 Nm) |
| End size 1 | -20 | -20 |
| End Type 1 | FEMALE ORFS SWIVEL | Female ORFS swivel |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.390 | |
| Hose cut off factor MM | 35.306 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.790 | |
| Inside diameter MM | 20.066 | |
| Product height in | 1.970 | |
| Product height mm | 50.038 | |
| Product length in | 3.602 | |
| Product length mm | 91.491 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.970 | |
| Series | WINNER 1-PIECE | Winner 1-Piece |
| Thread sealant | NO | No |
| Thread size 1 | 1 11/16-12 UN | 1 11/16-12 UN |
