Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension MM | 34.500 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 0.945 | |
| Backup hex size MM | 24.003 | |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 24212D-08-08SMLTZ | |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.700 | |
| Compatible hoses | 2755GH493GH506 | 2755 GH493GH506 |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 0.945 | |
| End size 1 | -8 | -8 |
| End Type 1 | FEMALE ORFS SWIVEL | Female ORFS swivel |
| Hose cut off factor IN | 0.000 | |
| Hose size | -8 | -8 |
| Inside diameter IN | 0.850 | |
| Inside diameter MM | 21.600 | |
| Product height in | 0.944 | |
| Product height mm | 23.978 | |
| Product length in | 2.610 | |
| Product length mm | 66.294 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.944 | |
| Product width mm | 23.978 |
