Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension MM | 31.500 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 1.420 | |
| Backup hex size MM | 36.068 | |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 24212DY-12-12SMJRZ | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 1.180 | |
| End connection hex size MM | 29.972 | |
| End size 1 | -14 | -14 |
| End Type 1 | FEMALE ORFS SWIVEL | Female ORFS swivel |
| Hose cut off factor IN | 0.000 | |
| Inside diameter IN | 0.748 | |
| Inside diameter MM | 19.000 | |
| Product height in | 1.550 | |
| Product height mm | 39.370 | |
| Product length in | 4.230 | |
| Product length mm | 107.442 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.550 | |
| Product width mm | 39.370 |
