Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.759 | |
| A dimension MM | 95.500 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 1.614 | |
| Backup hex size MM | 40.996 | |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 24212DY-16-16SMZ | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Compatible hoses | 2755GH493GH506 | 2755 GH493GH506 |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 1.420 | |
| End connection hex size MM | 36.068 | |
| End connection torque | 92-100 LB-FT(125-136 NM) | 92-100 lb-ft(125-136 Nm) |
| End size 1 | -16 | -16 |
| End Type 1 | FEMALE ORFS SWIVEL | Female ORFS swivel |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.555 | |
| Hose cut off factor MM | 39.500 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.787 | |
| Inside diameter MM | 20.000 | |
| Product height in | 1.929 | |
| Product height mm | 48.997 | |
| Product length in | 4.224 | |
| Product length mm | 107.290 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.929 | |
| Product width mm | 48.997 | |
| Thread size 1 | 1 7/16-12 UN | 1 7/16-12 UN |
