Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.070 | |
| A dimension MM | 103.378 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 24212N-16-20XZ | |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.800 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -16 | -16 |
| End Type 1 | FEMALE ORFS SWIVEL | Female ORFS swivel |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.640 | |
| Hose cut off factor MM | 41.656 | |
| Hose size | -20 | -20 |
| Inside diameter IN | 1.000 | |
| Inside diameter MM | 25.400 | |
| Product height in | 1.590 | |
| Product length in | 4.070 | |
| Product length mm | 103.378 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.590 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |
