Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.210 | |
| A dimension MM | 106.934 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 24212N-20-20WCPZ | |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.800 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -20 | -20 |
| End Type 1 | FEMALE ORFS SWIVEL | Female ORFS swivel |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.770 | |
| Hose cut off factor MM | 44.958 | |
| Hose size | -20 | -20 |
| Inside diameter IN | 1.010 | |
| Inside diameter MM | 25.654 | |
| Product height in | 1.970 | |
| Product height mm | 50.038 | |
| Product length in | 4.210 | |
| Product length mm | 106.934 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.970 | |
| Product width mm | 50.038 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |
