Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.212 | |
| A dimension MM | 107.000 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 1.970 | |
| Backup hex size MM | 50.038 | |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 24212N-20-20WZ | |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.800 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 1.970 | |
| End connection torque | 125-140 LB-FT(170-190 NM) | 125-140 lb-ft(170-190 Nm) |
| End size 1 | -20 | -20 |
| End Type 1 | FEMALE ORFS SWIVEL | Female ORFS swivel |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.775 | |
| Hose cut off factor MM | 45.100 | |
| Hose size | -20 | -20 |
| Inside diameter IN | 1.007 | |
| Inside diameter MM | 25.600 | |
| Product height in | 2.270 | |
| Product height mm | 57.658 | |
| Product length in | 4.803 | |
| Product length mm | 121.996 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.970 | |
| Product width mm | 50.038 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread size 1 | 1 11/16-12 UN | 1 11/16-12 UN |
