Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.960 | |
| A dimension MM | 100.584 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 24212N-24-20TXZ | |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.800 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 2.370 | |
| End connection hex size MM | 60.000 | |
| End size 1 | -24 | -24 |
| End Type 1 | FEMALE ORFS SWIVEL | Female ORFS swivel |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.520 | |
| Hose cut off factor MM | 38.608 | |
| Hose size | -20 | -20 |
| Inside diameter IN | 1.000 | |
| Inside diameter MM | 25.400 | |
| Product height in | 2.360 | |
| Product length in | 3.960 | |
| Product length mm | 100.584 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.360 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |
