Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.251 | |
| A dimension MM | 108.000 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 2.360 | |
| Backup hex size MM | 59.944 | |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 24212N-24-24TZ | |
| Compatible hose ID IN | 1.500 | |
| Compatible hose ID MM | 38.100 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 2.360 | |
| End connection torque | 150-165 LB-FT(204-224 NM) | 150-165 lb-ft(204-224 Nm) |
| End size 1 | -24 | -24 |
| End Type 1 | FEMALE ORFS SWIVEL | Female ORFS swivel |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.535 | |
| Hose cut off factor MM | 39.000 | |
| Hose size | -24 | -24 |
| Inside diameter IN | 1.259 | |
| Inside diameter MM | 32.000 | |
| Product height in | 2.720 | |
| Product height mm | 69.088 | |
| Product length in | 4.834 | |
| Product length mm | 122.784 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.360 | |
| Product width mm | 59.944 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread size 1 | 2-12 UN | 2-12 UN |
