Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.560 | |
| A dimension MM | 90.424 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 24213-12-12WXZ | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.000 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -12 | -12 |
| End Type 1 | FEMALE ORFS SWIVEL | Female ORFS swivel |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.610 | |
| Hose cut off factor MM | 40.894 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.560 | |
| Inside diameter MM | 14.224 | |
| Product height in | 1.140 | |
| Product length in | 3.560 | |
| Product length mm | 90.424 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.140 | |
| Product width mm | 28.956 | |
| Series | WINNER 1-PIECE | Winner 1-Piece |
| Thread sealant | NO | No |
