Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.562 | |
| A dimension MM | 90.500 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.000 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 1.417 | |
| End connection hex size MM | 36.000 | |
| End connection torque | 65-70 LB-FT(88-95 NM) | 65-70 lb-ft(88-95 Nm) |
| End size 1 | -12 | -12 |
| End type 1 | FEMALE ORFS SWIVEL | Female ORFS swivel |
| Finish plating | ZINC PLATING | Zinc plating |
| Hex size 1 IN | 1.417 | |
| Hex size 1 MM | 36.000 | |
| Hex size 2 IN | 0.000 | |
| Hose cut off factor IN | 1.614 | |
| Hose cut off factor MM | 41.000 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.551 | |
| Inside diameter MM | 14.000 | |
| Product height in | 1.360 | |
| Product height mm | 34.544 | |
| Product length in | 3.560 | |
| Product length mm | 90.424 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.180 | |
| Product width mm | 29.972 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
