Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 5.630 | |
| A dimension MM | 143.002 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 24213-24-24WXZ | |
| Compatible hose ID IN | 1.500 | |
| Compatible hose ID MM | 38.100 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 2.370 | |
| End connection hex size MM | 60.000 | |
| End size 1 | -24 | -24 |
| End Type 1 | FEMALE ORFS SWIVEL | Female ORFS swivel |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.890 | |
| Hose cut off factor MM | 48.006 | |
| Hose size | -24 | -24 |
| Inside diameter IN | 1.200 | |
| Inside diameter MM | 30.480 | |
| Product height in | 2.360 | |
| Product height mm | 59.944 | |
| Product length in | 5.630 | |
| Product length mm | 143.002 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.360 | |
| Product width mm | 59.944 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |
| Thread size 1 | 2-12 UN | 2-12 UN |
